(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
U-type handle with different mounting methods. It has a cover to cover the mounting screw. Made of zinc alloy with chrome-plated surface treatment and ABS resin cap. Mounting method: internal thread and holes for socket head cap screws. Selectable length. Note: Do not remove the resin cover once installed, once removed, it cannot be replaced.
Part Number
Configured Part Number is shown.
Part Number |
---|
A-178-0 |
A-178-1 |
A-178-2 |
A-178-3 |
A-178-4 |
A-178-5 |
A-178-6 |
A-178-7 |
Part Number |
---|
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Type | U-shaped Type | Straight |
---|---|---|---|---|---|
Additional Function | No | Main Body Material | Zinc Alloy (ZDC) | Main Body, Surface Treatment | Chrome Plating |
Mounting Method | Female Screw | Handle Cross Sectional Shape | Square shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy