(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Reinforcement Plates for Handles.

Reinforcement Plates for Handles.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Mounting Plates for Pull Handles which are effective when mounting Round Bar Pull Handles

  • inCAD Components
Mounting Plates for Handle (for Round Handle):Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
UWANAT80
Part Number-L
UWANC6
-
66
Part NumberL1Applicable HandleReference Mass (g)
TypeL
UWANAT8095UWAN10-8021
100115UWAN10-10026
110125UWAN10-11028
120135UWAN10-12031
125140UWAN10-12532
[ ! ]Applicable handles include part numbers of different materials and surface treatment.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWANAT80
UWANAT100
UWANAT110
UWANAT120
UWANAT125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)
1 Piece(s)Available

8 Days or more

1080
1 Piece(s)Available

8 Days or more

10100
1 Piece(s)Available

8 Days or more

10110
1 Piece(s)Available

8 Days or more

10120
1 Piece(s)Available

8 Days or more

10125

Loading...

  1. 1
 

Basic Information

Main Body Type Related Components Material 304 Stainless Steel Surface Treatment No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.