(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-224.

Handles - Serie A-224.
  • Volume Discount

Handle assembly parts. Made of aluminum extrusion, they are soft to the touch and antibacterial. Ideal for installation inside buses or trains. Brackets and tubes are sold separately.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-224-A
A-224-B
A-224-P-1000
A-224-P-300
A-224-P-500
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Pipe Length L
(mm)
W
(mm)
Product CD
1 Piece(s)Available

8 Days or more

Through Fitting--01687
1 Piece(s)Available

8 Days or more

Fasteners--01688
1 Piece(s)Available

8 Days or more

Main Body1000100001764
1 Piece(s)Available

8 Days or more

Main Body30030001762
1 Piece(s)Available

8 Days or more

Main Body50050001763

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Assembly type
Additional Function No Main Body Material Aluminum Alloy Main Body, Surface Treatment Baked Paint
Mounting Method Round hole Handle Cross Sectional Shape Others

Additional Products in this Category

Tech Support