(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-175.

Handles - Serie A-175.
  • Volume Discount

The handle spring allows the handle to return to its rest position. Models A-175-12 and A-175-13 have synthetic rubber on the handle for better grip. Mounting method: through or countersunk holes depending on model. Made of steel. Selectable width.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-175-2
A-175-3
A-175-12
A-175-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplied Load
(N)
Width
(mm)
Grip
(φ)
Product CD
1 Piece(s)Available

Same day

Stock

1029492800400
1 Piece(s)Available

Same day

Stock

-19686800401
1 Piece(s)Available

8 Days or more

--921601586
1 Piece(s)Available

8 Days or more

--861603441

Loading...

  1. 1

Basic Information

Main Body Type Trunk Shape Additional Function Folding type Main Body Material Cold rolled steel plate (SPC)
Main Body, Surface Treatment Zinc Plating Chromate Treatment (MFZn-C) Mounting Method Round hole

Additional Products in this Category

Tech Support