(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Recessed handles with SEMI S8 standard. Available in ivory and black. Made of PVC. Mounting method: external thread. Selectable length.
Part Number
Configured Part Number is shown.
Part Number |
---|
AP-566-1-CLEAR |
AP-566-1-IVORY |
AP-566-2-CLEAR |
AP-566-2-IVORY |
Part Number |
---|
Loading...
Main Body Type | Recessed Type | Additional Function | No | Main Body Material | Vinyl Chloride |
---|---|---|---|---|---|
Main Body, Surface Treatment | No | Mounting Method | Female Screw |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy