(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded with internal thread, configurable dimensions.

Handles - U-type, rounded with internal thread, configurable dimensions.

Click this image to zoom it.

Move the mouse over the image to zoom

•Main Body Material : 12L13 Carbon Steel, 304 Stainless Steel
•Surfaced Type Category : U Shape
•Mounting Method : Tapped
For complete product overview and details on Handles - L, H Dimensions Configurable see the sections below:

  • inCAD Components
Handles - L, H Dimensions Configurable:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
UWAF12L13 Carbon SteelChrome Plating
UWAFS304 Stainless SteelBuffed Surface
UWAFAAluminum AlloyBuffed Surface
UWAFBElectrostatic Coating (Mat Black)

Specifications

Part Number-L-H
UWAN10
UWAF10
-
-
80
290
-
-
50
40
Part Number1mm IncrementM (Coarse)Allowable Load for Reference (N)
TypeDLH
UWAF (Steel)
UWAFS (Stainless Steel)
UWAFA (Aluminum)
UWAFB (Aluminum, Black)
680~20027~404500~1000
7600~1000
880~30027~50
9
1051700~2500
1240~5082700~3400

Part Number
Type
UWAF (Steel)
UWAFS (Stainless Steel)
UWAFA (Aluminum)
UWAFB (Aluminum, Black)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWAF6-[80-200/1]-[27-40/1]
UWAF7-[80-200/1]-[27-40/1]
UWAF8-[80-300/1]-[27-50/1]
UWAF9-[80-300/1]-[27-50/1]
UWAF10-[80-300/1]-[27-50/1]
UWAF12-[80-300/1]-[40-50/1]
UWAFA6-[80-200/1]-[27-40/1]
UWAFA7-[80-200/1]-[27-40/1]
UWAFA8-[80-300/1]-[27-50/1]
UWAFA9-[80-300/1]-[27-50/1]
UWAFA10-[80-300/1]-[27-50/1]
UWAFA12-[80-300/1]-[40-50/1]
UWAFB6-[80-200/1]-[27-40/1]
UWAFB7-[80-200/1]-[27-40/1]
UWAFB8-[80-300/1]-[27-50/1]
UWAFB9-[80-300/1]-[27-50/1]
UWAFB10-[80-300/1]-[27-50/1]
UWAFB12-[80-300/1]-[40-50/1]
UWAFS6-[80-200/1]-[27-40/1]
UWAFS7-[80-200/1]-[27-40/1]
UWAFS8-[80-300/1]-[27-50/1]
UWAFS9-[80-300/1]-[27-50/1]
UWAFS10-[80-300/1]-[27-50/1]
UWAFS12-[80-300/1]-[40-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(N)
Material Surface Treatment Mounting Pitch L
(mm)
Grip thickness
(mm)
H
(mm)
1 Piece(s)

15 Days or more

101000[Steel] 12L13 Carbon SteelChrome Plating80 ~ 200627 ~ 40
1 Piece(s)

15 Days or more

101000[Steel] 12L13 Carbon SteelChrome Plating80 ~ 200727 ~ 40
1 Piece(s)

15 Days or more

101000[Steel] 12L13 Carbon SteelChrome Plating80 ~ 300827 ~ 50
1 Piece(s)

15 Days or more

101000[Steel] 12L13 Carbon SteelChrome Plating80 ~ 300927 ~ 50
1 Piece(s)

15 Days or more

102500[Steel] 12L13 Carbon SteelChrome Plating80 ~ 3001027 ~ 50
1 Piece(s)

15 Days or more

103400[Steel] 12L13 Carbon SteelChrome Plating80 ~ 3001240 ~ 50
1 Piece(s)

15 Days or more

101000-Buffing80 ~ 200627 ~ 40
1 Piece(s)

15 Days or more

101000-Buffing80 ~ 200727 ~ 40
1 Piece(s)

15 Days or more

101000-Buffing80 ~ 300827 ~ 50
1 Piece(s)

15 Days or more

101000-Buffing80 ~ 300927 ~ 50
1 Piece(s)

15 Days or more

102500-Buffing80 ~ 3001027 ~ 50
1 Piece(s)

15 Days or more

103400-Buffing80 ~ 3001240 ~ 50
1 Piece(s)

16 Days or more

101000-Electrostatic Paint80 ~ 200627 ~ 40
1 Piece(s)

16 Days or more

101000-Electrostatic Paint80 ~ 200727 ~ 40
1 Piece(s)

16 Days or more

101000-Electrostatic Paint80 ~ 300827 ~ 50
1 Piece(s)

16 Days or more

101000-Electrostatic Paint80 ~ 300927 ~ 50
1 Piece(s)

16 Days or more

102500-Electrostatic Paint80 ~ 3001027 ~ 50
1 Piece(s)

16 Days or more

103400-Electrostatic Paint80 ~ 3001240 ~ 50
1 Piece(s)

15 Days or more

101000[Stainless Steel] 304 Stainless SteelBuffing80 ~ 200627 ~ 40
1 Piece(s)

15 Days or more

101000[Stainless Steel] 304 Stainless SteelBuffing80 ~ 200727 ~ 40
1 Piece(s)

15 Days or more

101000[Stainless Steel] 304 Stainless SteelBuffing80 ~ 300827 ~ 50
1 Piece(s)

15 Days or more

101000[Stainless Steel] 304 Stainless SteelBuffing80 ~ 300927 ~ 50
1 Piece(s)

15 Days or more

102500[Stainless Steel] 304 Stainless SteelBuffing80 ~ 3001027 ~ 50
1 Piece(s)

15 Days or more

103400[Stainless Steel] 304 Stainless SteelBuffing80 ~ 3001240 ~ 50

Loading...

  1. 1
 

Basic Information

Surfaced Type Category U Shaped U-shaped Type Round Bar Pull Handles Additional Function No
Mounting Method Female Thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.