(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-1075-3. (Part Numbers)

Handle - Serie A-1075-3.
  • Volume Discount

Rounded U-type handle with elongated angular handle. Mounting method: external thread. Made of 304 stainless steel with mirror finish. Selectable length.

PDF

Part Number

Configured Part Number is shown.

A-1075-3

 
Part Number
A-1075-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Irregular Shape
Additional Function No Main Body Material Stainless Steel Rod (304 Stainless Steel) Main Body, Surface Treatment Buffing
Mounting Method Male Screw Pitch P(mm) 100 Handle Cross Sectional Shape Round Shape
Height(mm) 85 Grip(φ) 9 Product CD 01141

Please check the type/dimensions/specifications of the part A-1075-3 in the Handle - Serie A-1075-3. series.

Additional Products in this Category

Tech Support