(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Threaded Type of Round Bar Pull Handles generally used
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
UWANM | 12L13 Carbon Steel or 12L14 Carbon Steel | Chrome Plating |
UWANSM | 304 Stainless Steel | Buffed Surface |
Part Number | - | L |
UWANM10 | - | 100 |
Part Number | L | L1 | Allowable Load (N) | Mass (g) | |
Type | D | ||||
UWANM (Steel) UWANSM (Stainless Steel) | 10 | 80 | 90 | 2500 | 76 |
100 | 110 | 88 | |||
110 | 120 | 94 | |||
120 | 130 | 100 | |||
125 | 135 | 103 | |||
160 | 170 | 125 | |||
200 | 210 | 150 | |||
250 | 260 | 180 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UWANM10-80 |
UWANM10-100 |
UWANM10-110 |
UWANM10-120 |
UWANM10-125 |
UWANM10-160 |
UWANM10-200 |
UWANM10-250 |
UWANSM10-80 |
UWANSM10-100 |
UWANSM10-110 |
UWANSM10-120 |
UWANSM10-125 |
UWANSM10-160 |
UWANSM10-200 |
UWANSM10-250 |
Loading...
Surfaced Type Category | U Shaped | U-shaped Type | Round Bar Pull Handles | Additional Function | No |
---|---|---|---|---|---|
Allowable Load(N) | 2500 | Mounting Method | Male thread | Grip thickness(mm) | 10 |
Full height(mm) | 37 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy