(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Handle - Serie A-561.

Handle - Serie A-561.
  • On Sale Till 15/12/2024
  • Volume Discount

Box-shaped handle made of aluminum extrusion with alumite treatment. Mounting method: adjustable position nuts.

PDF

Part Number

Configured Part Number is shown.

A-561

 
Part Number
A-561
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Additional Function No Main Body Material Aluminum Alloy
Main Body, Surface Treatment Alumite Treatment Mounting Method Female Screw Pitch P(mm) 119
Height H(mm) 23.5 Grip(mm) 35 Product CD 04225

Please check the type/dimensions/specifications of the part A-561 in the Handle - Serie A-561. series.

Additional Products in this Category

Tech Support