(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Pipe joints - Series A-1395-7.

Pipe joints - Series A-1395-7.
  • Volume Discount

•Main Body Type : Imposition Type
•Main Body Material : Stainless Steel Casting (304 Stainless Steel)
•Surfaced Type Category : U Type
•Mounting Method : Round Hole
For complete product overview and details on Stainless Steel Pipe Holder A-1395-7 see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1395-7-1
A-1395-7-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe diameter
(φ)
Product CD
1 Piece(s)Available

8 Days or more

1025.402105
1 Piece(s)Available

8 Days or more

102202106

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Assembly type
Additional Function No Main Body Material Stainless Steel Casting (304 Stainless Steel) Mounting Method Round hole
Handle Cross Sectional Shape Round Shape

Additional Products in this Category

Tech Support