(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bow-shaped design handle. Mounting method: internal thread. Made of 304 stainless steel.
Part Number
Configured Part Number is shown.
A-1823
Main Body Type | [Surfaced Type] Imposition Type | Surfaced Type Category | [Arch Shape] Arch Model |
---|---|---|---|
Additional Function | No | Main Body Material | [Stainless Steel] Stainless Steel Casting (304 Stainless Steel) |
Main Body, Surface Treatment | Buffing | Mounting Method | [Tapped] Female Screw |
Pitch P(mm) | 150 | Pitch(mm) | 150 |
Height(mm) | 42 | Grip(mm) | 25 |
Product CD | 03606 | - | - |
Main Body Type | Imposition Type | Surfaced Type Category | Arch Model | Additional Function | No |
---|---|---|---|---|---|
Main Body Material | Stainless Steel Casting (304 Stainless Steel) | Main Body, Surface Treatment | Buffing | Mounting Method | Female Screw |
Pitch P(mm) | 150 | Pitch(mm) | 150 | Height(mm) | 42 |
Grip(mm) | 25 | Product CD | 03606 |
Please check the type/dimensions/specifications of the part A-1823 in the Handle - Serie A-1823. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy