(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Handle - Serie AP-271.

Handle - Serie AP-271.
  • Volume Discount

Folding handle, it is possible to lock the position of the handle to maintain the fixed position. Made of PBT/POM alloy.

PDF

Part Number

Configured Part Number is shown.

AP-271

 
Part Number
AP-271
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Type Trunk Shape Additional Function No Applied Load(N) 39
Main Body Material Others Main Body, Surface Treatment No Product CD 01961

Please check the type/dimensions/specifications of the part AP-271 in the Handle - Serie AP-271. series.

Additional Products in this Category

Tech Support