(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe supports - Series A-1395-19.

Pipe supports - Series A-1395-19.
  • Volume Discount

•Main Body Type : Imposition Type
•Main Body Material : Stainless Steel Casting (304 Stainless Steel)
•Surfaced Type Category : U Type
•Mounting Method : Round Hole
For complete product overview and details on Stainless Steel Pipe Holder A-1395-19 see the sections below:

PDF

Part Number

Configured Part Number is shown.

A-1395-19-1

Part Number
A-1395-19-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Assembly type
Additional Function No Main Body Material Stainless Steel Casting (304 Stainless Steel) Mounting Method Round hole
Handle Cross Sectional Shape Round Shape Height H(mm) 44 Pipe diameter(φ) For φ25.4 90° Angle
P1(mm) 60 Product CD 02131

Please check the type/dimensions/specifications of the part A-1395-19-1 in the Pipe supports - Series A-1395-19. series.

Additional Products in this Category

Tech Support