(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-1087. (Part Numbers)

Handles - Serie A-1087.
  • Volume Discount

Recessed handles. They have a spring that allows maintaining the handle position vertically or horizontally. Mounting method: external thread. Made of 304 stainless steel. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1087-1
A-1087-2
A-1087-3
A-1087-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplied Load
(N)
P1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

1039211400903
1 Piece(s)Available

8 Days or more

1019610000904
1 Piece(s)Available

8 Days or more

101478400954
1 Piece(s)Available

8 Days or more

10987600972

Loading...

  1. 1

Basic Information

Main Body Type Trunk Shape Additional Function Folding type / Storage Shape Main Body Material Stainless Steel Plate (304 Stainless Steel)
Main Body, Surface Treatment Brushed Finish Mounting Method Male Screw Height H(mm) 8

Additional Products in this Category

Tech Support