(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Retractable handles. Spring-loaded to expand when handle is in use or retract when not in use. Mounting method: countersunk holes. Made of 304 stainless steel. Selectable length.
Part Number
Configured Part Number is shown.
A-1073-S-2
Main Body Type | Special Forms | Main Body Material | Stainless Steel Plate (304 Stainless Steel) | Main Body, Surface Treatment | Brushed Finish |
---|---|---|---|---|---|
Mounting Method | Round hole | Grip(mm) | 16 |
Please check the type/dimensions/specifications of the part A-1073-S-2 in the Cassava - Serie A-1073-S. series.
Part Number |
---|
A-1073-S-1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy