(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UWBS Type MC Nylon Wheel (Slim) (UWBS-100)

UWBS Type MC Nylon Wheel (Slim) UWBS-100
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Nylon
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

UWBS-100

Part Number
UWBS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

25 Days or more

100301242

Loading...

  1. 1
 

Basic Information

Wheel Type Integrated Tire Material Nylon Shaft Bearing Available

Please check the type/dimensions/specifications of the part UWBS-100 in the UWBS Type MC Nylon Wheel (Slim) series.

Products like this...

Part Number
UWBS-130
UWBS-150
UWBS-200-55
UWBS-200-71
UWBS-250
UWBS-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

25 Days or more

130302052
1 Piece(s)Available

25 Days or more

150302055
1 Piece(s)Available

25 Days or more

200342055
1 Piece(s)Available

25 Days or more

200362571
1 Piece(s)Available

22 Days or more

250362588
1 Piece(s)Available

25 Days or more

75261039

Additional Products in this Category

Tech Support