(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UWBD Type MC Nylon Wheels (with Stainless Steel Bearings)

UWBD Type MC Nylon Wheels (with Stainless Steel Bearings)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Nylon
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
UWBD-75
UWBD-100
UWBD-130
UWBD-150
UWBD-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

17 Days or more

75241039
1 Piece(s)Available

17 Days or more

100291242
1 Piece(s)Available

17 Days or more

130362052
1 Piece(s)Available

17 Days or more

150402055
1 Piece(s)Available

17 Days or more

200422055

Loading...

  1. 1
 

Basic Information

Wheel Type Integrated Tire Material Nylon Shaft Bearing Available

Additional Products in this Category

Tech Support