(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RR Type MC Nylon Wheel for Heavy Loads (Part Numbers)

RR Type MC Nylon Wheel for Heavy Loads
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Nylon
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
RR-50
RR-65
RR-75
RR-100
TRR-65
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

50271029
1 Piece(s)Available

12 Days or more

65341239
1 Piece(s)Available

12 Days or more

75361239
1 Piece(s)Available

12 Days or more

100451256
1 Piece(s)Available

17 Days or more

65251229

Loading...

  1. 1
 

Basic Information

Wheel Type Integrated Tire Material Nylon Shaft Bearing Available

Additional Products in this Category

Tech Support