(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TRAW Highly-Durable Rubber

TRAW Highly-Durable Rubber
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Highly durable rubber
•Wheel outside diameter (f): 200
•Wheel Width (mm): 45
•Hole Diameter (f): 20

PDF

Part Number

Configured Part Number is shown.

TRAW-200

 
Part Number
TRAW-200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Highly durable rubber Wheel outside diameter(φ) 200
Wheel Width(mm) 45 Hole diameter(φ) 20 Width of Hub(mm) 55
Shaft Bearing Available Core Aluminum Bearing details Radial ball bearings
Max. Allowable Load(N) 2450 Wheel Type Single Wheel

Please check the type/dimensions/specifications of the part TRAW-200 in the TRAW Highly-Durable Rubber series.

Additional Products in this Category

Tech Support