(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Caster G-W Type for Medium Loads with Rubber Wheel Type Wheel Only

Caster G-W Type for Medium Loads with Rubber Wheel Type Wheel Only
  • Volume Discount

Foil Material: Steel plate
Shaft Bearing: Available
Tire Material: Rubber
Wheel Type: Outer Ring + Wheel
For complete product overview and details on Caster G-W Type for Medium Loads with Rubber Wheel Type Wheel Only see the sections below:

PDF

Part Number

Configured Part Number is shown.

G-75W

 
Part Number
G-75W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

5 Days or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel outside diameter(φ) 75
Wheel Width(mm) 30 Hole diameter(φ) 10 Width of Hub(mm) 35
Shaft Bearing Available Max. Load(kg) 80 Foil material Steel plate

Additional Products in this Category

Tech Support