(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Chemical Joint (3 Threads) Plastic ZTF-5000 (Part Numbers)

Chemical Joint (3 Threads) Plastic ZTF-5000
  • Volume Discount

Chemical joint (3) and flexible plastic hose

[Features]
· Vibration-proof fluoro-resin fittings possessing excellent chemical resistance and weather resistance.
· The product is highly vibration proof, and possesses excellent resistance to chemical corrosion and superior weatherability.

Part Number

Configured Part Number is shown.

ZTF-5000-32A

Part Number
ZTF-5000-32A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Fitting type Chemical Joints Applicable Fluids Water / Chemical Solution Types of connection parts JIS10KF Flange
Liquid contact parts material PTFE Connection parts material 65-45-12 S.G. Cast Iron Nominal Diameter 32A
Allowable Pressure(MPa) 0.98 Standard Dimension 50

Additional Products in this Category

Tech Support