(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TOZEN Flex (Embedded Rubber Products)  

TOZEN Flex (Embedded Rubber Products)  
  • Volume Discount

•Compatible Fluid: Water
•Liquid Contact Part Material: EPDM(SK10)
•Fitting Type: Rubber Joint
•Connection Part Material: Cast Iron
•Max. Operating Pressure (mpa): 1.0

Part Number

Configured Part Number is shown.

Part Number
FLX-U-20X140
FLX-U-25X140
FLX-U-32X150
FLX-U-40X150
FLX-U-50X150
FLX-U-65X150
FLX-U-80X150
FLX-U-100X150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter Body Dimension L
(mm)
1 Piece(s)Available

9 Days or more

3/4B(20A)140
1 Piece(s)Available

9 Days or more

1B(25A)140
1 Piece(s)Available

12 Days or more

1 1/4B(32A)150
1 Piece(s)Available

12 Days or more

1 1/2B(40A)150
1 Piece(s)Available

12 Days or more

2B(50A)150
1 Piece(s)Available

12 Days or more

2 1/2B(65A)150
1 Piece(s)Available

12 Days or more

3B(80A)150
1 Piece(s)Available

12 Days or more

4B(100A)150

Loading...

  1. 1

Basic Information

Fitting type Rubber Joint Applicable Fluids Water Types of connection parts JIS 10K Flange
Liquid contact parts material EPDM(SK10) Connection parts material 65-45-12 S.G. Cast Iron Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support