(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Flexible rubber connector for reliability.
· Water supply at primary side: uses rubber that meets the basic criteria of the Water Supply Act. For tap water and drinking water.
· Space-saving: a small products that satisfies requirements.
· Resistant to bending fatigue: excellent resistance to repeated displacement and pressure fluctuations.
· Environment-friendly: reduces emission of carbon dioxide (CO2) by up to 80% at the time of combustion compared with previous rubber materials.
· Excellent resistance to deterioration: excellent resistance to deterioration caused by chlorine, ozone, and sunlight.
· Excellent durability: Passed pressure fluctuation test over 200, 000 times.
Fitting type | Rubber Joint | Applicable Fluids | Water | Types of connection parts | JIS 10K Flange |
---|---|---|---|---|---|
Liquid contact parts material | EPDM(SK10) | Connection parts material | 304 Stainless Steel | Max. Operating Pressure(MPa) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy