(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Ball Joint TWIN TYPE ZRJ-T

Rubber Ball Joint TWIN TYPE ZRJ-T
  • Volume Discount

Rubber ball joint TWIN TYPE ZRJ-T

[Features]
· In addition to the high vibration absorption, it also has high eccentric performance. Vibration-proof fitting (compliant with Ministry of Land, Infrastructure, Transport and Tourism regulations).
· Superior performance in absorbing displacements in the form of eccentricity, deviation, and flexibility, and possesses excellent vibration-absorbing properties.

Part Number

Configured Part Number is shown.

ZRJ-T-50A-SS400

Part Number
ZRJ-T-50A-SS400
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Fitting type Rubber Ball Joint Applicable Fluids Water Types of connection parts JIS10KF Flange
Liquid contact parts material Synthetic Rubber Connection parts material 1018 Carbon Steel Nominal Diameter 50A
Allowable Pressure(MPa) 0.98 Standard Dimension 175

Please check the type/dimensions/specifications of the part ZRJ-T-50A-SS400 in the Rubber Ball Joint TWIN TYPE ZRJ-T series.

Additional Products in this Category

Tech Support