(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

KC Series Plug PH Type

KC Series Plug PH Type
  • Volume Discount

[Features]
· Space-saving design which can be used also for molds with narrow water port intervals.
· Socket can be attached/removed with the long sleeve method while the plug is embedded in a mold.
· Easily connect and disconnect mold cooling water hoses.
· All the sizes and mount shapes are standardized to support extensive mold applications.

Part Number

Configured Part Number is shown.

Part Number
KC-02PH
KC-03PH
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d (φ)
(mm)
Hose Dimensions
1 Piece(s)Available

8 Days or more

51/4"
1 Piece(s)Available

8 Days or more

63/8"

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass C3604 Applicable Fluid Water
Male/Female Plug (Male) Thread Type For hose mounting Operating Environment, Applications Standard
Operating Temperature Range(℃) -20::180 Operating Pressure Range(MPa) 0::1 Dimension L(mm) 42

Additional Products in this Category

Tech Support