(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Usable with Standard Type.
For complete product overview and details on Air Couplers - Plug, Rotary, Tapped see the sections below:
Part Number
Configured Part Number is shown.
MCPRF20
Type | Rotary Type | Material | [Steel] Steel |
---|---|---|---|
Applicable Fluid | Air | Male/Female | [Plug (Male)] Plugs |
Thread Type | Female Threaded Tapped | Operating Environment, Applications | Standard |
Operating Temperature Range(℃) | -20~80 | Max. Operating Pressure(MPa) | ~1.5 |
Thread Diameter | G1/4 | RoHS | 10 |
Type | [ M ]Material | [ S ]Surface Treatment |
MCPRF | Steel | Nickel Plating |
Part Number |
MCPC8 |
Part Number | Thread Dia. F | L | H | Mass (g) | |
Type | No. | ||||
MCPRF | 20 | G 1/4 | 51.3 | 33.3 | 57 |
Type | Plugs |
Applicable Fluid | Air / Water (Stainless Steel Type) |
Operating Temperature Range | -20~80°C |
Max. Operating Pressure | 1.5MPa |
Pressure Resistant | 2.0MPa |
Seal Material | Nitrile Rubber |
Structure of Valve | Single Passage Opening Closing Type |
Type | Rotary Type | Material | Steel | Applicable Fluid | Air |
---|---|---|---|---|---|
Male/Female | Plugs | Thread Type | Female Threaded Tapped | Operating Environment, Applications | Standard |
Operating Temperature Range(℃) | -20::80 | Max. Operating Pressure(MPa) | ::1.5 | Thread Diameter | G1/4 |
Please check the type/dimensions/specifications of the part MCPRF20 in the Air Couplers - Plug, Rotary, Tapped series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy