(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Series Socket SH

AC Series Socket SH
  • Volume Discount

Lightweight design suitable for connections made with hand tools, etc.* The main body is made from steel only, so it cannot be used in water.

[Features]
· Lightweight design is suitable for connections made with hand tools.
· Can be easily and reliably connected via one-touch operation by simply inserting the plug into the socket.
· Not usable in water, as the main body is only available in steel.
· Only supports air as a usable fluid

Part Number

Configured Part Number is shown.

AC-02SH

Part Number
AC-02SH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel (SUM24L) Adhesive Materials Nitrile Rubber
Applicable Fluid Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type For hose mounting Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) 0::1.5 Dimension L(mm) 67 Dimension d (φ)(mm) 5
Hose Dimensions 1/4"

Please check the type/dimensions/specifications of the part AC-02SH in the AC Series Socket SH series.

Additional Products in this Category

Tech Support