(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Semi Lock Coupling Series

Semi Lock Coupling Series
  • Volume Discount

Equipped with a lock function making it possible to restrict movement of the sleeve while in a pressurized connection state.

[Features]
· Easily detachable: one-touch design allows easy connecting and disconnecting of the plug.
· Complete set of items: wide lineup including a nut type for hose and male/female threaded type to a free-angle type.
· Air leak-proof plug: reduces air leakage caused by damage or hardening of the packing.
· Threaded element sealing (R thread): can be used for piping as-is as the threaded element has been sealed

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SL-6.5H
SL-8H
SL-11H
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection parts
1 Piece(s)Available

13 Days or more

6.5×10
1 Piece(s)Available

11 Days or more

8×12
1 Piece(s)Available

13 Days or more

11×16

Loading...

  1. 1

Basic Information

Type Standard Body Material Aluminum Applicable Fluid Compressed Air
Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type Thread Type With One-Touch Couplings
Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60 Operating Pressure Range(MPa) ::1.5

Additional Products in this Category

Tech Support