(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Multi-Axis Stages - XYZ/Rotary, V-Groove Cross Roller Guide, High Accuracy Linear, High Precision Rotary, Low Profile, Large Surface

Part Number

Configured Part Number is shown.

Part Number
TR-101-R1
TR-101-S1
TR-907-R1
TR-907-S1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (range of selection)
(D(Ø))
Stage Surface
(Ø)
Table Material Table Surface Treatment Guiding Mechanism Reversed Travel Distance/Knob 1 Rotation
1 Piece(s)Available

13 Days or more

10100mm or More125Steel[Low Temperature Black Chrome] Hard black chrome[Cross Roller] V Groove And Cross RollerRelative PositionXYZ Axis:0.5mm, Rotary Axis: About 0.39°
1 Piece(s)Available

13 Days or more

10100mm or More125Steel[Low Temperature Black Chrome] Hard black chrome[Cross Roller] V Groove And Cross RollerStandardXYZ Axis:0.5mm, Rotary Axis: About 0.39°
1 Piece(s)Available

13 Days or more

1090mm90Aluminum AlloyBlack anodize satined[Cross Roller] V Groove And Cross Roller And Steel BallRelative PositionXYZ Axis:0.5mm, Rotary Axis: About 0.50°
1 Piece(s)Available

13 Days or more

1090mm90Aluminum AlloyBlack anodize satined[Cross Roller] V Groove And Cross Roller And Steel BallStandardXYZ Axis:0.5mm, Rotary Axis: About 0.50°
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (range of selection)
(D(Ø))
Stage Surface
(Ø)
Table Material Table Surface Treatment Guiding Mechanism Reversed Travel Distance/Knob 1 Rotation

Loading...

  1. 1

Basic Information

Type XYZ Axis + Rotary Stage Allowable Load (Range)(N) 5~30 Feeding Method Standard Micrometer
Allowable Load(N) 29.4 Multi-Axis Stage Combination XYZ Rotary Stage Clamp Type XYZ Axis Plate Clamp, Rotary Axis Combined Clamp
Mounting position of the operation part XY Axis Side Moving Direction XYZ rotation in four directions

Additional Products in this Category

Tech Support