(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel - Screw-in Type Insulation Union for SGP-VA&SUS IU-V

Stainless Steel - Screw-in Type Insulation Union for SGP-VA&SUS IU-V
  • Volume Discount

We provide stable stainless steel products from their casting to their completion. The production incorporates rigorous quality management and uses the best casting and machining technology in Japan, as well as the latest equipment.

Part Number

Configured Part Number is shown.

Part Number
SCS13-IU-V-1/2B
SCS13-IU-V-1B
SCS13-IU-V-2B
SCS13-IU-V-3/4B
SCS13-IU-V-11/2B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Maximum Allowable Non-Shock Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Male and Female Union Connection Thread Type M1 R Connection Thread Type M2 Rc
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less
Operating Temperature Range(℃) -20::40 Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support