(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Fitting Elbow (Out x Out Screw)

Screw-in Fitting Elbow (Out x Out Screw)
  • Volume Discount

- All male screws are sealed, regardless of size.
- For tight seals on pipes, piping systems, and fluid devices.

PDF

Part Number

Configured Part Number is shown.

Part Number
TN01L
TN02L
TN03L
TN04L
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Dimension L
(mm)
Dimension H
(mm)
Dimension L1
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

1/8B(6A)18.51018.54989999313871257-652020
1 Piece(s)Available

9 Days or more

1/4B(8A)22.012224989999313888257-653825
1 Piece(s)Available

8 Days or more

3/8B(10A)26.01426.04989999313895257-654645
1 Piece(s)Available

8 Days or more

1/2B(15A)32.51832.54989999313901257-655490
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Dimension L
(mm)
Dimension H
(mm)
Dimension L1
(mm)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Material Brass (C3771) Max. Operating Pressure(MPa) 14 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 R Surface Treatment No Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) 0::100 Type Fitting
Interior Resin Lining No Quantity(piece) 1

Additional Products in this Category

Tech Support