(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Type Fitting Different Diameter Nipple 6RN

Stainless Steel Screw-in Type Fitting Different Diameter Nipple 6RN
  • Volume Discount

We provide dependable stainless steel products, incorporating rigorous quality management from casting to finishing as we use the best casting/machining technology and the latest equipment in Japan.

Part Number

Configured Part Number is shown.

Part Number
SCS13-6RN-1/2X1/4B
SCS13-6RN-1/2X3/8B
SCS13-6RN-1/4X1/8B
SCS13-6RN-1X1/2B
SCS13-6RN-1X3/4B
SCS13-6RN-2X11/2B
SCS13-6RN-2X11/4B
SCS13-6RN-3/4X1/2B
SCS13-6RN-3/4X3/8B
SCS13-6RN-3/8X1/4B
SCS13-6RN-3/8X1/8B
SCS13-6RN-11/2X1B
SCS13-6RN-11/2X11/4B
SCS13-6RN-11/4X1B
SCS13-6RN-11/4X3/4B
SCS14-6RN-1/2X1/4B
SCS14-6RN-1/2X3/8B
SCS14-6RN-1/4X1/8B
SCS14-6RN-1X1/2B
SCS14-6RN-1X3/4B
SCS14-6RN-2X11/2B
SCS14-6RN-2X11/4B
SCS14-6RN-3/4X1/2B
SCS14-6RN-3/4X3/8B
SCS14-6RN-3/8X1/4B
SCS14-6RN-3/8X1/8B
SCS14-6RN-11/2X1B
SCS14-6RN-11/2X11/4B
SCS14-6RN-11/4X1B
SCS14-6RN-11/4X3/4B
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Thread Nominal M2 Full Length
1 Piece(s)

10 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)1/4B(8A)36
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)3/8B(10A)37
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)1/8B(6A)28
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1/2B(15A)45
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)3/4B(20A)47
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1 1/2B(40A)64
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1 1/4B(32A)63
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)1/2B(15A)42
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)3/8B(10A)39
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)1/4B(8A)33
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)1/8B(6A)29
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1B(25A)57
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1 1/4B(32A)59
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1B(25A)54
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)3/4B(20A)52
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)1/4B(8A)36
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)3/8B(10A)37
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)1/8B(6A)28
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)1/2B(15A)45
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)3/4B(20A)47
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)1 1/2B(40A)64
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)1 1/4B(32A)63
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)1/2B(15A)42
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)3/8B(10A)39
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)1/4B(8A)33
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)1/8B(6A)29
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1 1/2B(40A)1B(25A)57
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1 1/2B(40A)1 1/4B(32A)59
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)1B(25A)54
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)3/4B(20A)52

Loading...

  1. 1

Basic Information

Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter Connecting Shape Double nipple
Connection Thread Type M1 R Connection Thread Type M2 R Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support