(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Cross Instrumentation Pipe Fittings, Female NPT

Galvanized Steel Cross Instrumentation Pipe Fittings, Female NPT

Cross Pipe Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-5453
ZUSA-PF-5454
ZUSA-PF-5455
ZUSA-PF-5456
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C Connection D
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female1/4" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Female3/8" NPT Female3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female1/2" NPT Female1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Female3/4" NPT Female3/4" NPT Female

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Cross
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support