(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Countersunk Head, Shield Type【1-1,000 Pieces Per Package】

Blind Rivets - Countersunk Head, Shield Type
  • Volume Discount

Rivet body covers the mandrel head with a bag shape, and the mandrel head does not detach from the body after fastening.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AK42
AK43
AK44
AK45
AK52
AK53
AK54
AK62
AK63
AK64
AK65
AK66
AK68
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
Sales Unit

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.21.6~3.28.6Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.23.2~4.810.2Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.24.8~6.411.8Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.26.4~8.013.4Box/package
1 Piece(s)Available

8 Days or more

104.02.2~3.29.4Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.03.2~4.811.0Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.04.8~6.412.6Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.82.5~3.210.1Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.83.2~4.811.7Box/package
1 Piece(s)Available

8 Days or more

104.84.8~6.413.2Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.86.4~8.014.8Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.88.0~9.616.4Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.89.6~12.819.6Box/package

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment No Details of Surface Treatment No
Shape of The Head Countersunk Head

Additional Products in this Category

Tech Support