(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Iron/Stainless Steel, Domed Head【1-1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SSD41BS
SSD42BS
SSD43BS
SSD44BS
SSD46BS
SSD52BS
SSD53BS
SSD54BS
SSD56BS
SSD62BS
SSD64BS
SSD66BS
SSD68BS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
Sales Unit

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

103.21.0~1.69.2Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.21.6~3.210.8Box/package
1 Piece(s)Available

9 Days or more

103.23.2~4.812.4Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.24.8~6.413.9Box/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

103.26.4~9.617.1Box/package
1 Piece(s)Available

8 Days or more

104.01.2~3.211.4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104.03.2~4.813.0Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.04.8~6.414.6Box/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.06.4~9.617.7Box/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.81.6~3.213.0Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.83.2~6.416.2Box/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.86.4~9.619.4Box/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.89.6~12.822.6Box/package

Loading...

  1. 1

Basic Information

Material Body: SUS305; Mandrel: Iron Surface Treatment No Details of Surface Treatment No
Shape of The Head Round head

Additional Products in this Category

Tech Support