(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push-In Rivets - Arrow Shank, Black, PPR【1-100 Pieces Per Package】

Push-In Rivets - Arrow Shank, Black, PPR
  • Volume Discount

Withdrawal requires strength and there is no wobble while in a mounted state. Suitable for high-load applications.

Part Number

Configured Part Number is shown.

Part Number
001W-BLACK
020U-BLACK
047K-BLACK
057N-BLACK
061X-BLACK
0Z8Z-BLACK
22K1-BLACK
41B8-BLACK
47Y6-BLACK
49T4-BLACK
111K-BLACK
146D-BLACK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Material Mounting Object Shape Plate Thickness
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

10NylonPA6+POMφ8.03.7~4.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10NylonPA6+POMφ8.01.5~4.0Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10POMPBT+POMφ9.03.8~6.0Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10OtherPPφ8.02.0~3.5Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10POMPP-G+POMφ10.07.0~8.0Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10POMPOM Resin (Polyoxymethylene)φ8.07.0~8.5Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10POMPOM Resin (Polyoxymethylene)φ6.03.5~5.0Box/package
1 Piece(s)Available

8 Days or more

10POMPOM Resin (Polyoxymethylene)φ6.03.5~5.0Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10POMPP-G+POMφ8.00.7~2.8Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NylonPA6+POMφ10.04.0~5.5Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10POMPP-G+POMφ10.04.0~5.0Box/package
1 Piece(s)Available

8 Days or more

10POMPP-G+POMφ7.02.1~2.3Low Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Application For Panel Color Black

Additional Products in this Category

Tech Support