(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Rivets - Shield Tack, Stainless Steel【8 Pieces Per Package】

Special Rivets - Shield Tack, Stainless Steel
  • Volume Discount

Material is stainless steel. Used as a shield tack with a wide head.

Part Number

Configured Part Number is shown.

4979874845559

Part Number
4979874845559
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

8 Pieces Per Package

5 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel JAN code 4979874845559 Qty. 8
Length(mm) 12 Material Stainless Steel Head Diameter(mm) 10

Please check the type/dimensions/specifications of the part 4979874845559 in the Special Rivets - Shield Tack, Stainless Steel series.

Additional Products in this Category

Tech Support