(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Aluminum, Shield Type【1-1,000 Pieces Per Package】

Blind Rivets - Aluminum, Shield Type
  • Volume Discount

Shield type rivet optimal for fastening parts that will have water pressure applied.
[Features]
· Rivet body covers the mandrel head with a bag shape, so the mandrel head does not detach from the buckled side.
· Aluminum-aluminum rivet.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
· Fastening method does not generate sparks or dust and so does not impact the work environment. Also excellent in the automation of assembly lines.
[Applications]
· Used in aluminum containers. Products where the mandrel head does not detach.
· Optimal for use with precision equipment that cannot allow foreign matter to enter the case, such as with PC servers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AD42AH
AD43AH
AD54AH
AD62AH
AD64AH
AD66AH
AD68AH
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

103.23.21.0~3.27.6

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.23.23.2~4.89.2
1 Piece(s)Available

8 Days or more

1044.01.2~6.411.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.84.81.6~3.28.4
1 Piece(s)Available

8 Days or more

104.84.83.2~6.411.6

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.84.86.4~9.614.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.84.89.6~12.817.9

Loading...

  1. 1

Basic Information

Material Aluminum Material Aluminum Surface Treatment No
Details of Surface Treatment No Shape of The Head Round head Sales Unit Box/package

Additional Products in this Category

Tech Support