(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GT3V Type Miniature Valve for Copper Tube COMPRESSION ANGLE (Part Numbers)

GT3V Type Miniature Valve for Copper Tube COMPRESSION ANGLE
  • Volume Discount

B-type fitting for copper tubes usable at high pressures. Various types are available with quick delivery.

Part Number

Configured Part Number is shown.

Part Number
GT3V-6X1/4
GT3V-6X1/8
GT3V-8X1/4
GT3V-10X3/8
GT3V-12X3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Pipe Dia.
(φ)
Control Side, Plumbing Thread Nominal Height H
(mm)
Handle diameter
(φ)
1 Piece(s)Available

8 Days or more

61/43825
1 Piece(s)Available

9 Days or more

61/83425
1 Piece(s)Available

9 Days or more

81/45332
1 Piece(s)Available

21 Days or more

103/85332
1 Piece(s)Available

9 Days or more

123/85532

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Angle Nominal Pressure 3MPa
Body Material Brass Supply Side, Connection Type Metal pipe joint Body Lining No
Handle Shape Round-shaped handle

Additional Products in this Category

Tech Support