(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Part Number
Configured Part Number is shown.
Part Number |
---|
VU-01-0 |
VU-02-0 |
VU-03-0 |
VU-025-0 |
VU-3-0 |
VU-4-0 |
VU-6-0 |
VU-8-0 |
VU-10-0 |
VU-10.5-0 |
Part Number |
---|
Loading...
Applicable Fluid | Water / Air / Oil / Gas | Main Body Shape | Straight | Nominal Pressure | 2MPa |
---|---|---|---|---|---|
Body Material | 316 Stainless Steel | Supply Side, Connection Type | Metal pipe joint | Body Lining | No |
Handle Shape | Round-shaped handle | Control Side, Connection Type | Metal pipe joint | Height H(mm) | 58.5 |
Handle diameter(φ) | 35 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy