(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Valve - PT Threaded/Tapped, Brass

Needle Valve - PT Threaded/Tapped, Brass

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Suited for fine adjustment of flow rate of water, oil or air.

Needle Valve-PT Female/Male Threads:Related Image
・Materials
[ M ] Material: Brass [ S ] Surface Treatment: Chrome Plating

Specifications

Part Number
NBPP22
NBPPS33
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR
(PT)
Rc
(PT)
LHH1
TypeNo.
NBPC111/81/838465
221/41/442487
333/83/845

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NBPC11
NBPC22
NBPC33
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length
(mm)
Height
(mm)
No.
1 Piece(s)Available

8 Days or more

1/81/8384611
1 Piece(s)Available

8 Days or more

1/41/4424822
1 Piece(s)Available

8 Days or more

3/83/8454833

Loading...

  1. 1

More Information

Needle Valve-PT Female/Male Threads:Related Image
Specifications
Applicable FluidWater, Air, Oil
Operating Temperature Range-10~80˚C (No Freezing)
Max. Operating Pressure0.98MPa
 

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Type Body Material Brass
Operation Method Manual Supply Side, Connection Type R (PT) Operating Temperature Range(℃) -10::80
Material of ball seat No Handle Shape Knurled Handle Control Side, Connection Type R (PT)
Handle diameter(φ) 30

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.