(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Needle Valve (Flow Rate Adjustment Valve) FMNV1 Series Precision Type

Micro Needle Valve (Flow Rate Adjustment Valve) FMNV1 Series Precision Type
  • Volume Discount

Since the needle part has a no-rotation structure, it can control the flow rate smoothly and precisely (about 13 rotations). You can select the type suitable for your usage conditions from abundant needles types, two types of the main body shapes, and abundant sealing materials.

Part Number

Configured Part Number is shown.

Part Number
FMNV1-LT-2-N-N1-A
FMNV1-LT-2-N-N2-A
FMNV1-LT-2-N-N3-A
FMNV1-LT-2-N-N4-A
FMNV1-LT-2-N-N5-A
FMNV1-LT-2-N-N6-A
FMNV1-LT-2-N-N7
FMNV1-LT-2-N-N7-A
FMNV1-LT-2-N-N8
FMNV1-LT-2-N-N8-A
FMNV1-LT-2-N-N9
FMNV1-LT-2-N-N9-A
FMNV1-LT-2-N-N10
FMNV1-LT-2-N-N10-A
FMNV1-LT-T1-E-N1
FMNV1-LT-T1-E-N1-A
FMNV1-LT-T1-E-N2
FMNV1-LT-T1-E-N2-A
FMNV1-LT-T1-E-N3
FMNV1-LT-T1-E-N3-A
FMNV1-LT-T1-E-N4
FMNV1-LT-T1-E-N4-A
FMNV1-LT-T1-E-N5
FMNV1-LT-T1-E-N5-A
FMNV1-LT-T1-E-N6
FMNV1-LT-T1-E-N6-A
FMNV1-LT-T1-E-N7
FMNV1-LT-T1-E-N7-A
FMNV1-LT-T1-E-N8
FMNV1-LT-T1-E-N8-A
FMNV1-LT-T1-E-N9
FMNV1-LT-T1-E-N9-A
FMNV1-LT-T1-E-N10
FMNV1-LT-T1-E-N10-A
FMNV1-LT-T1-N-N1
FMNV1-LT-T1-N-N1-A
FMNV1-LT-T1-N-N2
FMNV1-LT-T1-N-N2-A
FMNV1-LT-T1-N-N3
FMNV1-LT-T1-N-N3-A
FMNV1-LT-T1-N-N4
FMNV1-LT-T1-N-N4-A
FMNV1-LT-T1-N-N5
FMNV1-LT-T1-N-N5-A
FMNV1-LT-T1-N-N6
FMNV1-LT-T1-N-N6-A
FMNV1-LT-T1-N-N7
FMNV1-LT-T1-N-N7-A
FMNV1-LT-T1-N-N8
FMNV1-LT-T1-N-N8-A
FMNV1-LT-T1-N-N9
FMNV1-LT-T1-N-N9-A
FMNV1-LT-T1-N-N10
FMNV1-LT-T1-N-N10-A
FMNV1-LT-T1-V-N1
FMNV1-LT-T1-V-N1-A
FMNV1-LT-T1-V-N2
FMNV1-LT-T1-V-N2-A
FMNV1-LT-T1-V-N3
FMNV1-LT-T1-V-N3-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Shape Body Material Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(φ)
Control Side, Connection Type Control Side, Plumbing Thread Nominal Controller Side, Plumbing Pipe Dia.
(φ)
Seal Material Knob Material Maximum CV Value (at Full Open)
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberAluminum Alloy0.00021
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberAluminum Alloy0.0012
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberAluminum Alloy0.004
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberAluminum Alloy0.006
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberAluminum Alloy0.016
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberAluminum Alloy0.031
1 Piece(s)Available

11 Days or more

10Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberNylon (Standard)0.04
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberAluminum Alloy0.04
1 Piece(s)Available

11 Days or more

10Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberNylon (Standard)0.12
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberAluminum Alloy0.12
1 Piece(s)Available

11 Days or more

10Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberNylon (Standard)0.15
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberAluminum Alloy0.15
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberNylon (Standard)0.25
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelRc1/4-Rc1/4-NBR Nitrile RubberAluminum Alloy0.25
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberNylon (Standard)0.00021
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberAluminum Alloy0.00021
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberNylon (Standard)0.0012
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberAluminum Alloy0.0012
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberNylon (Standard)0.004
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberAluminum Alloy0.004
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberNylon (Standard)0.006
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberAluminum Alloy0.006
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberNylon (Standard)0.016
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberAluminum Alloy0.016
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberNylon (Standard)0.031
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberAluminum Alloy0.031
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberNylon (Standard)0.04
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberAluminum Alloy0.04
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberNylon (Standard)0.12
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberAluminum Alloy0.12
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberNylon (Standard)0.15
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberAluminum Alloy0.15
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberNylon (Standard)0.25
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18EPDM Synthetic RubberAluminum Alloy0.25
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberNylon (Standard)0.00021
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberAluminum Alloy0.00021
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberNylon (Standard)0.0012
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberAluminum Alloy0.0012
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberNylon (Standard)0.004
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberAluminum Alloy0.004
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberNylon (Standard)0.006
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberAluminum Alloy0.006
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberNylon (Standard)0.016
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberAluminum Alloy0.016
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberNylon (Standard)0.031
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberAluminum Alloy0.031
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberNylon (Standard)0.04
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberAluminum Alloy0.04
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberNylon (Standard)0.12
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberAluminum Alloy0.12
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberNylon (Standard)0.15
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberAluminum Alloy0.15
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberNylon (Standard)0.25
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18NBR Nitrile RubberAluminum Alloy0.25
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18FKM (standard)Nylon (Standard)0.00021
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18FKM (standard)Aluminum Alloy0.00021
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18FKM (standard)Nylon (Standard)0.0012
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18FKM (standard)Aluminum Alloy0.0012
1 Piece(s)Available

19 Days or more

10Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18FKM (standard)Nylon (Standard)0.004
1 Piece(s)Available

19 Days or more

-Angle (L) Standard316 Stainless SteelMetal pipe joint-3.18Metal pipe joint-3.18FKM (standard)Aluminum Alloy0.004

Loading...

Basic Information

Applicable Fluid Water / Air / Oil / Gas / Chemical Operating Pressure Range(MPa) 0::1.0 Body Lining No

Additional Products in this Category

Tech Support