(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Bite Fitting, GU Series (Part Numbers)

Straight Connector - Bite Fitting, GU Series
  • Volume Discount

B-type fitting for copper tubes usable at high pressures. Various types are available with quick delivery.

Part Number

Configured Part Number is shown.

Part Number
GU-1-4-B1
GU-1-6-B1
GU-1-8-B1
GU-1-10-B1
GU-1-12-B1
GU-1-14-B1
GU-1-15-B1
GU-1-20-B1
GU-1-25-B1
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

10 Days or more

44
1 Piece(s)Available

10 Days or more

66
1 Piece(s)Available

10 Days or more

88
1 Piece(s)Available

10 Days or more

1010
1 Piece(s)Available

10 Days or more

1212
1 Piece(s)Available

10 Days or more

1414
1 Piece(s)Available

10 Days or more

1515
1 Piece(s)Available

10 Days or more

2020
1 Piece(s)Available

10 Days or more

2525

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.5 - MPa Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Union
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Copper Pipe (General)
Applicable Tube Size Type Copper Pipe mm size Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support