(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Because of its mechanical fittings, it can be connected easily by cutting the pipe and tightening the nut. The edges of the lock ring of the high power lock engage with the pipe to provide strong connection.
Part Number
Configured Part Number is shown.
SLHPMS-25A-W
Body Material | Malleable Cast Iron | Surface Treatment | Hot zinc plating (part numbers /-W) |
---|---|---|---|
Applicable Fluid | Water / Air / Gas / Oil | Max. Operating Pressure | 1.0 - MPa |
Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Union, Inside- Outside Thread |
Thread Size 1(inch) | 1 | Connection Thread Type | R |
Types | Fitting | Fitting type | Mechanical Joint |
Applicable Pipe Type | Steel pipe (general) | Applicable Tube Size Type | Steel pipe JIS size |
Show More | |||
Applicable Pipe Material | Steel / PVC / Polyethylene | Thread Nominal | 1B(25A) |
Nominal A 1 | 25 | Applicable Pipe O.D. 1(mm) | 34 |
Divisions of Max. Operating Pressure(MPa) | 1.0Mpa or Less | - | - |
Show Less |
Body Material | Malleable Cast Iron | Surface Treatment | Hot zinc plating (part numbers /-W) | Applicable Fluid | Water / Air / Gas / Oil |
---|---|---|---|---|---|
Max. Operating Pressure | 1.0 - MPa | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Union, Inside- Outside Thread |
Thread Size 1(inch) | 1 | Connection Thread Type | R | Types | Fitting |
Fitting type | Mechanical Joint | Applicable Pipe Type | Steel pipe (general) | Applicable Tube Size Type | Steel pipe JIS size |
Applicable Pipe Material | Steel / PVC / Polyethylene | Thread Nominal | 1B(25A) | Nominal A 1 | 25 |
Applicable Pipe O.D. 1(mm) | 34 | Divisions of Max. Operating Pressure(MPa) | 1.0Mpa or Less |
Please check the type/dimensions/specifications of the part SLHPMS-25A-W in the Straight Connector - Rubber Packing Seal with Outer Ring, SLHPFS Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy