(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Bulkhead, Compression Tube Fitting, GU1 Series

Unions - Bulkhead, Compression Tube Fitting, GU1 Series
  • Volume Discount

B-type high-pressure fitting for copper tubes. Various types available with fast delivery.

Part Number

Configured Part Number is shown.

Part Number
GU1-BA-10
GU1-BA-15.14
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

20 Days or more

10Copper Pipe mm size10
1 Piece(s)Available

9 Days or more

-Copper Pipe inch size15.14

Loading...

  1. 1

Basic Information

Material C36000 Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 15 - MPa Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Union
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Copper Pipe (General)
Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support