(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and harsh use.
Part Number
Configured Part Number is shown.
Part Number |
---|
J-1 |
J-1/2 |
J-1/4 |
J-1/8 |
J-3/4 |
J-3/8 |
J-4 |
J-6 |
J-8 |
J-10 |
J-12 |
J-15 |
J-16 |
J-18 |
J-20 |
J-22 |
J-25 |
J-28 |
J-30 |
J-32 |
J-35 |
Part Number |
---|
Loading...
Material | 1020 Carbon Steel | Surface Treatment | No | Applicable Fluid | Water / Air / Steam / Oil / Powder |
---|---|---|---|---|---|
Max. Operating Pressure | 21 - MPa | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Union |
Types | Fitting | Fitting type | Bite type Fittings | Applicable Pipe Type | Steel pipe (general) |
Tube Material | Steel | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy