(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Black Zinc-Plated Brass, Pipe Fitting, Female NPTF, Class 1000

90° Elbows - Black Zinc-Plated Brass, Pipe Fitting, Female NPTF, Class 1000

Black Zinc-Plated Brass 90 Degree Elbow has good corrosion resistance and zinc offers additional corrosion control or sacrificial anode, and is an excellent choice for use with hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Black zinc finish is electrically conductive and offers a greater corrosion protection over a black oxide finish. Zinc coating increases the life-span of the metal and corrodes 100xx slower than other metal coatings.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-9097
ZUSA-PF-9098
ZUSA-PF-9099
ZUSA-PF-9100
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

1/41/8
1 Piece(s)

13 Days

3/81/8
1 Piece(s)

13 Days

3/81/4
1 Piece(s)

13 Days

1/21/4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Zinc Plating Max. Operating Pressure 1000
Connection Shape Elbow Connection Thread Type NPT

Additional Products in this Category

Tech Support