(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A fitting for high-pressure piping up to medium diameter for general hydraulic pressure (13.7 MPa~). Pipe bending is also possible without the need for screw machining, welding, flaring, and brazing.
[Features]
· Flareless type check fittings with in-built check functions display the following characteristics.
· Lightweight and compact thanks to their integrated seal-free structure with no unnecessary screw connections .
▪ As pipe connections are flareless, screw machining, welding, and flaring are not required when piping. Therefore, man-hours and costs reduced dramatically.
Part Number
Configured Part Number is shown.
KZU20-050E
Material | [Steel] Carbon Steel | Applicable Fluid | Oil |
---|---|---|---|
Max. Operating Pressure | 31 - MPa | Operating Temperature Range | -20~250°C |
Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Union |
Thread Size 1(mm) | 20 | Types | Fitting |
Fitting type | Bite type Fittings | Applicable Pipe Type | Steel pipe (general) |
Applicable Tube Size Type | Steel pipe metric size | Tube Material | Steel |
Show More | |||
Applicable Pipe O.D. 1(mm) | 20 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Cracking pressure(MPa) | 0.05 | - | - |
Show Less |
Material | Carbon Steel | Applicable Fluid | Oil | Max. Operating Pressure | 31 - MPa |
---|---|---|---|---|---|
Operating Temperature Range | -20::250°C | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Union |
Thread Size 1(mm) | 20 | Types | Fitting | Fitting type | Bite type Fittings |
Applicable Pipe Type | Steel pipe (general) | Applicable Tube Size Type | Steel pipe metric size | Tube Material | Steel |
Applicable Pipe O.D. 1(mm) | 20 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | Cracking pressure(MPa) | 0.05 |
Please check the type/dimensions/specifications of the part KZU20-050E in the Unions - Check Valve, High-Pressure, Bite Fitting, KZU Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy