(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel SUS316 FC-PF Pressure Gauge Union (PF)

Stainless Steel SUS316 FC-PF Pressure Gauge Union (PF)
  • Volume Discount

[Features]
· Precision design tolerant of high pressure, shock, vibration, vacuum, and temperature changes.
· The pipe uses an ideal double ferrule scheme so no torsion occurs

Part Number

Configured Part Number is shown.

Part Number
FC-01-1PF
FC-01-2PF
FC-02-1PF
FC-02-2PF
FC-02-3PF
FC-02-4PF
FC-03-2PF
FC-03-3PF
FC-03-4PF
FC-04-2PF
FC-04-3PF
FC-04-4PF
FC-025-2PF
FC-025-3PF
FC-025-4PF
FC-3-1PF
FC-3-2PF
FC-4-1PF
FC-4-2PF
FC-6-1PF
FC-6-2PF
FC-6-3PF
FC-6-4PF
FC-8-2PF
FC-8-3PF
FC-8-4PF
FC-10-2PF
FC-10-3PF
FC-10-4PF
FC-12-2PF
FC-12-3PF
FC-12-4PF
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Thread Nominal Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size)
1 Piece(s)Available

9 Days or more

393.18[1/8B] 1/8B(6A)Inch Size (INCHES)1/8
1 Piece(s)Available

9 Days or more

393.18[1/4B] 1/4B(8A)Inch Size (INCHES)1/8
1 Piece(s)Available

9 Days or more

396.35[1/8B] 1/8B(6A)Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

396.35[1/4B] 1/4B(8A)Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

396.35[3/8B] 3/8B(10A)Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

396.35[1/2B] 1/2B(15A)Inch Size (INCHES)1/4
1 Piece(s)Available

15 Days or more

269.53[1/4B] 1/4B(8A)Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

269.53[3/8B] 3/8B(10A)Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

269.53[1/2B] 1/2B(15A)Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

2912.7[1/4B] 1/4B(8A)Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

2912.7[3/8B] 3/8B(10A)Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

2912.7[1/2B] 1/2B(15A)Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

317.94[1/4B] 1/4B(8A)Inch Size (INCHES)5/16
1 Piece(s)Available

9 Days or more

317.94[3/8B] 3/8B(10A)Inch Size (INCHES)5/16
1 Piece(s)Available

9 Days or more

317.94[1/2B] 1/2B(15A)Inch Size (INCHES)5/16
1 Piece(s)Available

9 Days or more

413[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

413[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

314[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

314[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[1/2B] 1/2B(15A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

318[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

318[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

318[1/2B] 1/2B(15A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

2510[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

8 Days or more

2510[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

3110[1/2B] 1/2B(15A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

3112[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

3112[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

3112[1/2B] 1/2B(15A)Millimeter Size (METRIC)-

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Screw⇔Pipe Connection Connection Type - Thread, Tube Direction Pressure Gauge Unions Tube Material Stainless Steel
Connection Thread Type PF Surface Treatment No

Additional Products in this Category

Tech Support