(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 MC-PF Half Union for Stainless Steel (PF)

SUS316  MC-PF Half Union for Stainless Steel (PF)
  • Volume Discount

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion

Part Number

Configured Part Number is shown.

Part Number
MC-3-1PF
MC-4-1PF
MC-6-1PF
MC-6-2PF
MC-8-1PF
MC-8-2PF
MC-10-2PF
MC-10-3PF
MC-10-4PF
MC-12-3PF
MC-12-4PF
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Thread Nominal
1 Piece(s)Available

9 Days or more

413[1/8B] 1/8B(6A)
1 Piece(s)Available

9 Days or more

314[1/8B] 1/8B(6A)
1 Piece(s)Available

9 Days or more

416[1/8B] 1/8B(6A)
1 Piece(s)Available

9 Days or more

416[1/4B] 1/4B(8A)
1 Piece(s)Available

9 Days or more

318[1/8B] 1/8B(6A)
1 Piece(s)Available

9 Days or more

318[1/4B] 1/4B(8A)
1 Piece(s)Available

9 Days or more

2510[1/4B] 1/4B(8A)
1 Piece(s)Available

9 Days or more

2510[3/8B] 3/8B(10A)
1 Piece(s)Available

9 Days or more

2510[1/2B] 1/2B(15A)
1 Piece(s)Available

9 Days or more

3112[3/8B] 3/8B(10A)
1 Piece(s)Available

9 Days or more

3112[1/2B] 1/2B(15A)

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Screw⇔Pipe Connection Connection Type - Thread, Tube Direction Half Unions Tube Material Stainless Steel
Connection Thread Type PF Surface Treatment No Size Specifications Millimeter Size (METRIC)

Additional Products in this Category

Tech Support